Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Utilize measurement technology to maximize your operating margin

Implement best-in-class instrumentation technology in your critical mineral refineries

Processing plant at a lithium mine in Australia
Introduction

Measurement technology in mineral refineries that delivers you a competitive edge

Process efficiency is key to enable the sustainable and safe purification of battery materials and the manufacturing of batteries to support increased demand. Does your process need real time, accurate and reliable data for your novel processes which make more affordable batteries, with unique material challenges like higher purities and demands for higher throughput? Integrate smart sensors into your process which deliver insights related to quality parameters not available from other vendors. Accelerate your battery production processes with our smart sensors, which include built-in verification and permanent diagnostics capability with Heartbeat Technology. Select the vendor for your project that can supply the full portfolio for your battery minerals purification and manufacturing plant.

Focus on process technology

Precursor purification

The precursor purification process often present challenges. The desired particle size distribution must be achieved with a constant throughput. Monitor the critical parameters to ensure process performance.

Precursor material preparation

It's important to get the mixing of components right the first time in battery manufacturing. The same principle applies to selecting the appropriate instrumentation.

Mixing active material

Coating is a core step in the manufacturing process of batteries. Optimize throughput by using real-time process data from mixing and dosing processes.

Maximize throughput

The quality of final products is essential. Measurement technology must offer the highest precision across a range of parameters.

Product highlights

Enhance your crystallization process

The crystallization process often come with challenges such as ensuring particle size distribution is per design whilst maintaining throughput. Temperature, pressure and level are critical parameters to monitor to ensure the process is performing as expected.

  • The iTEMP TMT142B, a rugged temperature transmitter with Bluetooth connectivity for hard to reach locations
  • RTD T14, thermowells for crystallizer applications, suited for accurate temperature gradient applications
  • Cerabar PMP51B, the smart pressure sensor with Heartbeat Technology and Bluetooth connectivity, easy to commission and use for crystallizer pressure and level applications
  • Micropilot FMR62B, the most reliable liquids level free space radar sensor for challenging applications in the crystallizer and reactors

Precursor Cathode Active Material preparation (PCAM)

Mixing your components for battery manufacturing is important to get right – the first time. This also applies to your instrumentation selection. You need accurate, reliable measurements to ensure that your composition of components in your battery do not change from batch to batch.

  • Promass F 300 with an measurement error of ± 0.05% from a very wide range of temperatures, the Promass F 300 will very accurately meter your expensive components in your mixing and dosing processes
  • iTHERM ModuLine TMT131 when fast response time are needed to ensure maximum safety and quality of your process
  • Liquiphant FTL51B with a visible LED status light, Bluetooth connectivity, and even density measurement possibilities, the FLT51B is your versatile point level switch for battery manufacturing processes
  • Memosens CPS11E, a multipurpose pH sensor for analytical measurements in battery mixing production
Mixing of cathode and anode active material

Mixing Cathode and Anode Active Material (CAM/AAM)

Quality of your final products is important. Trust the devices with the highest precision of a range of parameters.

  • Memosens CLS16E for conductive measurements to measure the purity and quality of your electrolyte materials.
  • Micropilot FMR62B, maximum reliability with a free space level device for measurements in chemically aggressive applications
  • Liquiline Compact CM42, high performing, two-wire field liquid analytical transmitter for battery manufacturing processes
  • Proline t-mass I 300, reliable gas measurement in vacuum solutions as well as gas flow measurement in duct applications
Mixing & coating process

Maximize the throughput of the mixing and coating process

Mixing the correct precursor materials in precise quantities is critical for the battery performance. Our fit-for-purpose portfolio balances economy and performance in battery manufacturing applications to maintain an accurate mass balance across your process.

  • Promass I 300 - Flow, density and viscosity of slurries from a single device, the straight tube full bore Coriolis is placed to help you with your flow and quality data needs in the battery manufacturing processes
  • Deltabar PMD55B, reliable, easy to use and commission differential pressure sensor for your applications such as filtration and level applications
  • Micropilot FMR43, the best device for level measurement in small vessels with challenging conditions, using 180GHz technology
  • Promass Q 300, the multiphase flowmeter with a density accuracy of ± 0.1kg/m3 for the most challenging applications in battery manufacturing

Planning a project? Discuss your challenges with our expert

Our local Endress+Hauser experts are ready to support you.

Končne opombe

Related information

Discover more about battery production