Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Cable probes

RTD and TC thermometers with connection cable for various applications

cable probes & temperature sensors for different applications
5 Izdelki
Filter X icon

Cable probes

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About cable probes

Cable probes are compact RTD and TC thermometers equipped with a non-removable, flexible cable. They are available either without process connection for plugging in or with various standard process connections like compression fitting and thread or special options like weld-on pads or bayonet locks. The probe sheath of cable probes is in direct contact with the process medium. Depending on the application, the products of the Endress+Hauser iTHERM CableLine are available with different sheath and cable materials.

There are innumerous possible applications for cable probes. Typical exampleas are machinery, HVAC systems, storage temperature monitoring, laboratory equipment, autoclaves, bearings, high-pressure or cryogenic applications. Cable probes are an optimal choice for difficult installation conditions, such as applications where space is limited or the measuring location requires bending of the sensor. They can also be used for surface temperature monitoring of reactors.

Portfolio description

  • Various single or dual RTD / TC sensors for optimum measurement performance in all applications
  • Available with Ex approvals for use in hazardous areas (intrinsically safe or non-sparking)
  • Various MI cable and connection cable materials for different requirements
  • Without or with process connections - compression fitting, thread, other types available on request (e.g. weld-on pads)
  • Protection class IP66 / 67

Benefits

  • High accuracy and reliability in common processes
  • High flexibility through user-specific insertion lengths, process connections and materials
  • Cost-efficient
  • Easy installation
  • Robust & highly flexible (bendable)
  • Minimally invasive in small pipe diameters