Comfortable temperature measurement solution: iTHERM TrustSens thermometer, FieldPort SWA50 adapter
Ni na voljo na vašem trgu
Easy accessible calibration status
Cost reduction by saving calibration costs and reducing calibration cycles.
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
Ogledali ste si 6 od 9 izdelkov
Compact thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Compact thermometers combine all components into a single, non-dismantable assembly. With their small and lightweight design, cost efficiency, optimal space utilization, reliable operation, easy installation and commissioning, they perfectly meet the requirements of modern process instrumentation. Within our streamlined portfolio, we offer maximum versatility for industrial or hygienic use - from different communication signals to a wide range of process connections.
iTHERM CompactLine
The iTHERM CompactLine family has been thoughtfully designed to avoid unnecessary complexity and achieve a balanced price/performance ratio. Ready to use and versatile, these instruments are designed for a wide range of applications in the life sciences, food & beverage, and general process industries. The inclusion of high-quality measurement technology like fastest responding sensors and sensor-transmitter-matching secures highest response times and accuracy.
Portfolio description
Our streamlined portfolio of small temperature probes provides:
Different process connections – threaded or hygienic
Variety of RTD sensor designs – basic or high-performing
Thermometers with thermowell – easy and safe replacement / recalibration
Thermometers without thermowell – direct medium contact: fastest response times and highest accuracy
Thermometers with or without transmitter
Thermometers with or without display
Communication signals – 4 to 20 mA, IO-Link
Hygienic thermowells – including tee and elbow thermowells
Leak-tight and easily removable – compact thermometer with clamp connection
00:00
Explained: Temperature measurement with Resistance Temperature Detectors (RTD)
iTHERM TrustSens technology
Endress+Hauser has developed the world's first self-calibrating temperature sensor technology specifically designed for hygienic applications that require strict compliance to FDA and GMP regulations. The sensor unit combines a standard Pt100 RTD with a highly accurate fixed-point reference element that makes use of the Curie temperature effect to generate a reliable calibration signal. The award-winning technology helps to minimize risks and measurement uncertainties in critical processes.
iTHERM TrustSens TM371 / TM372 with self-calibrating Pt100 sensor
The right fit for critical hygienic applications in life sciences and food & beverage
Self-calibration explained: Taking advantage of the Curie-temperature
iTHERM TrustSens TM371 / TM372 with self-calibrating Pt100 sensor
The right fit for critical hygienic applications in life sciences and food & beverage
00:00
Self-calibration explained: Taking advantage of the Curie-temperature
Tee and elbow thermowells
Our Endress+Hauser hygienic thermowells are designed without welds or dead legs, making them easy to clean and ideal for hygienic and aseptic applications. They get welded into the process piping, are non-dismantable and are milled from a single piece of stainless steel. Even with very short immersion lengths, these thermowells are ideal for the use in hygienic or aseptic pipes, vessels or tanks.
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .