Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
Price after configuration in cart

Pregled prednosti

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Bundle in Detail

Overview of all bundle components

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Tehnična analiza posebnega produkta CSOL

    Fixations:
    CSOL-PA3WP1
    >>Parameter, pretvornik:
    SK
    klor/klorov dioksid
    Opis:
    P
    panel
    Aplikacija:
    A3
    površinska voda
    Modifikacija:
    WP1
    omočeni deli (plastika)
    >Specifikacija kompleta:
    TB
    komplet 02 CDP50 panel za prosti brom
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442-AAM2 _ FD _ _ _
    Odobritev:
    AA
    Ne-Ex
    Dodatne možnosti:
    FD
    2x digitalni vhod, 2x digitalni izhod
    Senzorski vhod:
    M2
    2x digitalni senzor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fixations:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Odobritev:
    AA
    Ne-Ex
    Material modula/tesnila:
    1
    PMMA/FKM
    Material dodatnih delov/tesnila:
    A
    PVC/FKM
    Procesni priključek:
    12
    G1/4
    Konfiguracija modula:
    10
    dezinfekcija+pH+indikacija pretoka
    Modul 1:
    AA
    brez
    Modul 2:
    AA
    brez
    Modul 3:
    AA
    brez
    Modul 4:
    AA
    brez
    Modul 5:
    AA
    brez
    Modul 6:
    AA
    brez
    Model naprave:
    A1
    1
    >>Montiran pribor:
    NC
    ventil vzorčenja
    >>Montiran pribor:
    ND
    pretočno stikalo
    Pretočno območje:
    A
    >30 l/h (standna nastavitev pretoka)
    >>Montiran pribor:
    NB
    svetilka indikacije stanja
    >>Priložen pribor:
    RB
    2x kabel M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Fixations:
    CCS55E-AA31 _ NA
    Odobritev:
    AA
    Ne-Ex
    Aplikacija:
    31
    procesna voda, morska voda
    Vgrajeni adapter:
    NA
    CYA27
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7AAS2
    Odobritev:
    AA
    Ne-Ex
    Tip elektrode:
    7
    osnovna izvedba, točka nič pH 7,0, temperaturni senzor NTC 30k
    Aplikacijsko območje:
    A
    1-12 pH, -15...80°C, 0,8...17 bar (abs)
    Referenčni sistem:
    AS
    obročasta PTFE diafragma, zaloga soli, nasičen KCl, Ag/AgCl
    Dolžina tulca:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A031
    Dolžina kabla:
    03
    3m
    Odobritev:
    A
    Ne-Ex
    Dolžina kabla:
    01
    1,5m
    Kabelski priključek:
    1
    kabelski čeveljčki
  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo