Optimize your wastewater treatment while reliably complying with the prescribed discharge limits
Safety of the plant, employees and the environment is a top priority for plant managers in the chemical industry. This includes consistent monitoring of wastewater quality to prove compliance and avoid unnecessary costs. Endress+Hauser's panel solutions help you decide how to treat the wastewater generated in production and the surface water collected in your plant in a safe and resource-efficient way: Does it need to be treated further? Does it make sense to reuse it? Or can it be discharged?
High occupational safety thanks to Memosens technology
On our panel solutions we use sensors with Memosens technology. These store important data in their intelligent head - e. g. calibration data. This allows your employees to safely and reliably adjust the sensors in the lab and then stock them. These pre-calibrated sensors can then be taken into the field as needed and put into operation in seconds, even by untrained personnel. This minimizes maintenance efforts in the field and the time your employees spend in hazardous zones.
Endress+Hauser's service technicians troubleshoot failures quickly and reliably and, if required, take over the complete maintenance of all measuring points for wastewater effluent monitoring.
Exemplary process overview of wastewater effluent monitoring in the Chemical industry.
How we can help
For chemical plants, we have developed measuring panels that precisely monitor wastewater quality. With the measured values supplied, you can safely and efficiently treat the wastewater to exactly the level you need for your purposes. The panels provide all readings in one central location, are easy to install and commission, and are tailored to your exact plant. What's more, they are low-maintenance and, if you wish, you can take advantage of Endress+Hauser's expert global support.
High-class measuring instruments provide accurate measured values with which you can optimize the wastewater quality so that it contributes to the safety of your plant.
Everything needed for monitoring wastewater quality - the sensors, assemblies, transmitters, valves, piping, etc. - is completely installed on the analysis panel. All you need to do is mount the panel on a wall and connect power and water.
Flexible scalability, CE marking, and all relevant documentation for full compliance with NAMUR prepare you to meet all current and future requirements of the chemical industry.
Our unique Memosens and Liquiline technologies include true plug-and-play with pre-calibrated sensors and predictive capabilities that notify your staff before maintenance is due. This makes maintenance easier to plan and less expensive.
Competent service engineers support you and your staff worldwide in the planning, commissioning, maintenance, and operation of the measuring panels so that your wastewater effluent monitoring runs robustly and safely.
Kaj nudimo
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises, operation, etc. All measurements provide accurate and reliable...
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises, operation, etc. All measurements provide accurate and reliable readings right from the start - without commissioning effort. If you want to monitor other or additional measurement parameters in the future, the modular design of our panels ensures that you can flexibly replace or add measurements at any time.
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, SAC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Leading-edge tank-gauging systems for the Chemical industry
Leading-edge tank-gauging systems for the Chemical industry
Discover how Endress+Hauser tank gauging solutions transform your Chemical industry bulk liquid custody transfer and storage.
Chemical loading and unloading skids for trucks and railcars
Chemical loading and unloading skids for trucks and railcars
Learn about Endress+Hauser turnkey solutions for safe, accurate and cost-effective loading and offloading of liquids in trucks and railcars in the chemical industry.
Planning & stock optimization for the Chemical industry
Planning & stock optimization for the Chemical industry
Discover Endress+Hauser planning and stock optimization solutions for supply chain enhancements in the Chemical industry.
Smart inventory monitoring for the Chemical industry
Smart inventory monitoring for the Chemical industry
Learn how Endress+Hauser inventory monitoring solutions bring efficiency and transparency to stock management for the Chemical industry.
Safe water monitoring for the Chemical industry
Safe water monitoring for the Chemical industry
Achieve efficient, simple and safe water quality monitoring for chemical processes with Endress+Hauser turnkey solutions.
Steam and Water Analysis System (SWAS) for Chemicals
Steam and Water Analysis System (SWAS) for Chemicals
How do you maintain the water quality of your steam generation processes? Discover our smart, reliable steam and water analysis systems (SWAS)!
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .