Reliable wastewater effluent monitoring in power plants
Optimize performance of wastewater treatment and save operational costs
Power plant wastewater often contains gypsum residues from flue gas scrubbing and many ions that must be removed because they must not be released into the environment. The question is how much the wastewater must be treated to reliably comply with limits and avoid fees and penalties. However, increasing cost pressure can also make it attractive to reuse the wastewater as boiler feed water. Our monitoring solutions help you to treat the wastewater exactly as you need it for reuse or discharge.
Robust, reliable solutions for optimal water control
Various types of wastewater are generated in power plants: Cooling water contains sludge, boiler feed water contains salt, and flue gas desulfurization wastewater contains gypsum. Endress+Hauser offers panel solutions for reliable monitoring of all relevant wastewater parameters at a central point. By using measuring devices with Memosens and Liquiline technologies, the monitoring panels enable traceable, cost-effective and precise control of wastewater quality with regard to legal limits.
The measuring panels are adapted to your power plant and your wastewater treatment process. On request, you can also get your turnkey wastewater monitoring solution installed in a cabinet.
Exemplary process overview of wastewater effluent monitoring in power plants.
How we can help
For wastewater treatment in power plants, we have developed measuring panels that allow you to reliably monitor wastewater. The panels are compactly designed so you can install them virtually anywhere favorable to your operations. In addition, the measuring equipment used is robust, low-maintenance and durable, and if necessary, our service technicians will support you on-site or remotely.
In just 15 minutes, your monitoring panel can be tailored to your requirements. This streamlines the planning phase and brings full transparency to your operating costs.
Everything needed for wastewater quality monitoring in your power plant – the sensors, assemblies, transmitters, valves, piping etc. – is fully installed, connected and wired on a panel. All you are required to do is connect electricity and water.
Flexible scalability, CE marking, and all the relevant documentation you need for full regulatory compliance with the power industry.
Our unique Memosens and Liquiline technologies include true plug-and-play with pre-calibrated sensors and predictive capabilities that notify your staff before maintenance is due. This makes maintenance easier to plan and less expensive.
Our competent service engineers support you and your staff worldwide in the planning, commissioning, maintenance, and operation of the measuring panels so that your wastewater effluent monitoring runs reliably 24/7.
Kaj nudimo
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises, operation, etc. All measurements provide accurate readings right...
A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises, operation, etc. All measurements provide accurate readings right from the start - without commissioning effort. Contact our experienced Power industry experts and you will receive a turnkey solution for wastewater effluent monitoring for your power plant as well as competent support in all project phases.
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, SAC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Memosens COS81D is the ideal oxygen sensor for applications with highest hygienic and sterile demands such as fermentation, inertization or drinking water production.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Steam and water analysis system (SWAS) for power plants
Steam and water analysis system (SWAS) for power plants
Do you know the smartest way to protect your water/steam cycle from impurity? Have a look at our SWAS solutions for power plants with all the measuring technology for monitoring your water quality.
Flow metering systems for power plant fuel oil offloading
Flow metering systems for power plant fuel oil offloading
Endress+Hauser flow metering systems ensure power plant availability and efficient operations with
safe and accurate offloading of fuel oil and other liquids.
Process water monitoring systems for Power & Energy
Process water monitoring systems for Power & Energy
Enable efficient and cost-effective process water monitoring for power and energy applications with Endress+Hauser’s turnkey solutions.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Fast composition measurement of gas turbine fuel feed
Fast composition measurement of gas turbine fuel feed
Optimize combustion efficiency of gas turbine fuel with real-time measurement of rapidly changing fuel feed compositions.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .