Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
product picture of the process gas analyzer Shelter Solutions

Shelter Solutions
process gas analyzer

Space and protection for measurement and analysis technology

ISCEMS
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Conformities

    GIC certification
    Ex (ATEX, IEX-Ex, NEC)
    Earthquake-proof type
    Fireproof type

Področje uporabe

Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.

  • Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring


Device properties:

  • Heating/Cooling/Ventilation (redundant on req.)

  • Standard shelter, 10 to 40 feet

  • Fire alarm and fire extinguishers available

  • CSC certificate for standard dimensions

  • Suitable for ATEX zones

  • Earthquake-safe and fireproof types available (F30, F60)

Prednosti

  • High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions

  • Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas

  • CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging

  • Minimized risk of transport damage to the measurement and analysis technology

  • Quick installation as only the shelter needs to be connected

  • Easy access to mounting plates and racks facilitates maintenance work

Segment Xpert

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

Xpert: Obvladovanje najbolj zahtevnih aplikacij ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products