Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina

Ethernet-APL portfolio

Our products for simple, fast and digital communication

Ethernet-APL extends the capabilities of conventional Ethernet to meet the high requirements of the process industry, e.g. long cable lengths, easy installation and explosion-proof design. It enables high-speed communication and power supply via 2-wire-cable and is therefore suitable for field-level devices such as measuring sensors. Endress+Hauser offers a variety of measuring devices that are suitable for Ethernet-APL.

Endress+Hauser offers measuring devices that are ready for Ethernet-APL.

What is Ethernet-APL? A quick explanation

Ethernet-APL realizes various types of topologies

Diverse types of topologies can be set up with Ethernet-APL.

Prednosti

  • PROFINET PA Profile 4, S2 System redundancy, Dynamic reconfiguration​

  • Embedded web server providing remote access for parameterization, troubleshooting and other functions (e.g. reports) ​

  • State-of-the-art system integration via FDI Packages​

  • Continuous diagnostic, verification and monitoring by Heartbeat Technology​

  • Touch-enabled Human Machine Interfaces in web server and asset management​, device driver for cyclic communication (e.g. GSD for PROFINET) stored in device

    Guided parameterization for simple operation​

Ethernet-APL is a new physical layer for Ethernet - developed to fulfill the requirements of the process industry. Any type of industrial Ethernet protocol or standard Ethernet application can be combined with Ethernet-APL. Endress+Hauser has launched PROFINET instruments as the first Ethernet-APL ready devices. Further protocols will follow.

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo

Prenosi datotek

    • Informativni dokument (WP)
    Ethernet-APL competence brochure

    Ethernet-APL: Smart, fast, digital

    • Informativni dokument (WP)

    Ethernet-APL is designed to be open, future-proof and ready for the Industrial Internet of Things (IIoT).