Electronic differential pressure measurement systems
Reliable - Safe - Cost Effective
With electronic dp we are offering an absolute superior solution with outstanding values to measure the level in pressurized and vacuum tanks. Deltabar FMD71/FMD72 help you to getting rid of problems resulting from traditional mechanical differential pressure measurement using impulse lines or oil-filled capillaries. With electronic dp safety risks are minimized and the total cost of ownership can be optimized due to reduced installation time, maintenance downtime and spare requirements
Prednosti
Eliminates traditional mechanical issues (leaking tapes, clogging of pipes, icing of pipes, dry/wet leg inconsistencies) resulting in greater process availability and reliability
Available with ceramic sensor modules or with metal sensor modules
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system. Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
The system comprises two sensor modules and just one transmitter. One sensor module measures the hydrostatic level (high pressure including head pressure) and the other one the head pressure (low pressure). The level is calculated from these two values in just one transmitter. The electronic dp system eliminates measurement drift due to ambient temperature changes up to 95%.
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
Prenosi datotek
-
Electronic dp improves accuracy, installation, maintenance
Check out how Lucite International gained in accuracy and reliability when they replaced their traditional differential pressure using capillaries with our electronic dp transmitter.
Velikost datoteke:
Ime datoteke: