Lastnosti na dlani
-
Max. measurement error
Density: ±0.01g/cm³ (internal variable)
Temperature: ±0.5K
Sound velocity: 2m/s (internal variable) -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Wetted materials
Stainless steel1.4571 (316 Ti)
Področje uporabe
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Prednosti
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Customized usage – innovative application concept, expendable for changing measuring tasks
Fast, straightforward operation without metrology knowledge – pre-configured measuring points
Efficient plant monitoring – up to 8 hours of mobile operation without external power supply
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
Teqwave T Technical Information
Measuring device with surface acoustic wave Technology
Smart, highly flexible solution for mobile concentration measurement –
individually for your processEN SL 29/05/201906/11/2017Jezik:
angleščina
Verzija:
29/05/2019
Velikost datoteke:
223 KB
Ime datoteke:
TI01382DEN_0219.pdf
-
-
-
Navodila za uporabo (BA)
Teqwave T Operating Instructions
Measuring device with acoustic surface wave technology
EN SL 03/06/201906/11/2017Jezik:
angleščina
Verzija:
03/06/2019
Velikost datoteke:
1.3 MB
Ime datoteke:
BA01824DEN_0219.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN SL 26/03/202101/12/2017Jezik:
angleščina
Verzija:
26/03/2021
Velikost datoteke:
526.9 KB
Ime datoteke:
EA01229DA2_0221.pdf
-
-
-
Posebna dokumentacija (SD)
UKCA marking
Flow, density, concentration, viscosity
EN SL 04/11/202201/10/2021Jezik:
angleščina
Verzija:
04/11/2022
Velikost datoteke:
357.4 KB
Ime datoteke:
SD02752DEN_0222-00.pdf
-
-
-
Posebna dokumentacija (SD)
Teqwave T Quick Guide
Teqwave T
Quick GuideEN SL 06/11/2017Jezik:
angleščina
Verzija:
06/11/2017
Velikost datoteke:
268.9 KB
Ime datoteke:
SD02145DEN_0117.pdf
-
-
-
Posebna dokumentacija (SD)
SD Teqwave
EAC Special Documentation
Jezik:
angleščina
Verzija:
17/09/2024
Velikost datoteke:
857.2 KB
Ime datoteke:
SD03317DEN_0124-00.pdf
-
-
-
Posebna dokumentacija (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN SL 14/11/202412/09/202421/06/202229/05/201905/03/2018Jezik:
angleščina
Verzija:
14/11/2024
Velikost datoteke:
496.5 KB
Ime datoteke:
SD02148DEN_0624-00.pdf
-
-
-
Študija primera (CS)
Flüssigkeitsanalyse bei der Oberflächenbehandlung
Hug Oberflächentechnik AG vertraut Teqwave T
Jezik:
nemščina
Verzija:
13/02/2019
Velikost datoteke:
701.8 KB
Ime datoteke:
CS01586DDE_0119_Hug.pdf
-
-
-
Študija primera (CS)
L'analyse de liquides dans le cadre du traitement de surface
Hug Oberflächentechnik AG fait confiance au Teqwave T
Jezik:
French
Verzija:
13/02/2019
Velikost datoteke:
526.3 KB
Ime datoteke:
CS01586DFR-0119-Hug AG-BD.pdf
-
-
-
Študija primera (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungJezik:
nemščina
Verzija:
13/01/2023
Velikost datoteke:
1.5 MB
Ime datoteke:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-