Lastnosti na dlani
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel 1.4571 (316 Ti)
Področje uporabe
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Prednosti
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
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
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology
Smart, flexible concentration measuring device – individually for your
processEN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
1.7 MB
Ime datoteke:
TI01381DEN_0219.pdf
-
-
-
Navodila za uporabo (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
2.1 MB
Ime datoteke:
BA01823DEN_0219.pdf
-
-
-
Kratka navodila (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN SL 10/09/201906/11/2017Jezik:
angleščina
Verzija:
10/09/2019
Velikost datoteke:
1.7 MB
Ime datoteke:
KA01371DEN_0219.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN SL 26/03/202101/12/2017Jezik:
angleščina
Verzija:
26/03/2021
Velikost datoteke:
526.9 KB
Ime datoteke:
EA01229DA2_0221.pdf
-
-
-
Posebna dokumentacija (SD)
UKCA marking
Flow, density, concentration, viscosity
EN SL 04/11/202201/10/2021Jezik:
angleščina
Verzija:
04/11/2022
Velikost datoteke:
357.4 KB
Ime datoteke:
SD02752DEN_0222-00.pdf
-
-
-
Posebna dokumentacija (SD)
SD Teqwave
EAC Special Documentation
Jezik:
angleščina
Verzija:
17/09/2024
Velikost datoteke:
857.2 KB
Ime datoteke:
SD03317DEN_0124-00.pdf
-
-
-
Posebna dokumentacija (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN SL 14/11/202412/09/202421/06/202229/05/201905/03/2018Jezik:
angleščina
Verzija:
14/11/2024
Velikost datoteke:
496.5 KB
Ime datoteke:
SD02148DEN_0624-00.pdf
-
-
-
Študija primera (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungJezik:
nemščina
Verzija:
13/01/2023
Velikost datoteke:
1.5 MB
Ime datoteke:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Študija primera (CS)
Measurable and testable: Monitoring with Teqwave
Borer Chemie AG relies on
Endress+Hauser for efficient component cleaningJezik:
angleščina
Verzija:
13/01/2023
Velikost datoteke:
1.5 MB
Ime datoteke:
CS01770D06EN0122_Borer_Chemie_221129.pdf
-
-
-
Inovacija (IN)
Teqwave F/I/T
Das smarte und flexible Konzentrationsmessgerät
Jezik:
nemščina
Verzija:
01/10/2020
Velikost datoteke:
3.2 MB
Ime datoteke:
IN01115DDE_0220.pdf
-