©Endress+Hauser
Master meter control system DSK1MM
Product headline
Purpose built control system complete with support for up to two master meter runs.
Solution Features
The master meter control system has an intuitive self-guided wizard to simplify the proving settings.
Ambient temperature range
–10 to +55 °C (+14 to +131 °F)
Sensor housing material
Control panel housing material: Stainless steel Sheet steel painted Anodized aluminum
Degree of protection
IP66/67, type 4x enclosure (with hazardous area approvals) IP54 non-hazardous area
Display/Operation
15.6 capacitive touch LCD display
Outputs
4 x Digital output (alarms, warning, error)
Inputs
6 x 4-20 mA (active/passive) 4 x Pulse/frequency (active/passive) 2 x RS485 MODBUS serial
Power supply
Input: AC 100 to 230 V Output: DC 24 V
Hazardous area approvals
ATEX, IECEx, QPS C/US, CCC, INMETRO, EAC, UK Ex
Dokumenti 1
High-precision measurement in custody transfer applications thanks to regular proving with the Master Meter System from Endress+Haus er
EN
SL
nemščina
04/04/2022
Jezik:
angleščina
Verzija:
04/04/2022
Velikost datoteke:
8.7 MB
Ime datoteke:
BA02244DEN_0122-00.pdf
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .
Prilagodi
Sprejmi samo bistveno
Sprejmi vse