Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    +5 °C ... +40 °C
    +5 °C ... +50 °C
    Integrated air conditioner

Področje uporabe

The SFDS is a continuous measurement analyzer system for monitoring carbon monoxide in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 20, 21 and 22). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

Prednosti

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 20, 21 and 22

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Segment Xpert

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

Xpert: Obvladovanje najbolj zahtevnih aplikacij ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products