Lastnosti na dlani
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature, maximum 0 to +100 °C (32 to +212 °F)
Acoustic density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 120°C (32 to 248 °F)
-
Process temperature
0 to 120°C (32 to 248 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel1.4404 (316L)
Področje uporabe
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Sensor housing made of stainless steel (3-A, EHEDG)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail and pipe mounting set
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Prednosti
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
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
Teqwave H
Ultrasonic concentrationmeter
EN SL 04/02/202201/04/2021Jezik:
angleščina
Verzija:
04/02/2022
Velikost datoteke:
2 MB
Ime datoteke:
TI01573DEN_0221-00.pdf
-
-
-
Navodila za uporabo (BA)
Teqwave H
Ultrasonic concentrationmeter
Modbus TCPEN SL 04/02/202201/04/2021Jezik:
angleščina
Verzija:
04/02/2022
Velikost datoteke:
2.5 MB
Ime datoteke:
BA02084DEN_0221-00.pdf
-
-
-
Kratka navodila (KA)
Teqwave H
Ultrasonic concentrationmeter
EN SL 04/02/202201/04/2021Jezik:
angleščina
Verzija:
04/02/2022
Velikost datoteke:
2.1 MB
Ime datoteke:
KA01501DEN_0221-00.pdf
-
-
-
Navodila za vgradnjo (EA)
Installing mounting set and seal
Teqwave H
EN SL 26/03/2021Jezik:
angleščina
Verzija:
26/03/2021
Velikost datoteke:
438.9 KB
Ime datoteke:
EA01316DA2_0121.pdf
-
-
-
Navodila za vgradnjo (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN SL 26/03/202101/12/2017Jezik:
angleščina
Verzija:
26/03/2021
Velikost datoteke:
526.9 KB
Ime datoteke:
EA01229DA2_0221.pdf
-
-
-
Posebna dokumentacija (SD)
UKCA marking
Flow, density, concentration, viscosity
EN SL 04/11/202201/10/2021Jezik:
angleščina
Verzija:
04/11/2022
Velikost datoteke:
357.4 KB
Ime datoteke:
SD02752DEN_0222-00.pdf
-
-
-
Posebna dokumentacija (SD)
SD Teqwave
EAC Special Documentation
Jezik:
angleščina
Verzija:
17/09/2024
Velikost datoteke:
857.2 KB
Ime datoteke:
SD03317DEN_0124-00.pdf
-
-
-
Posebna dokumentacija (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN SL 14/11/202412/09/202421/06/202229/05/201905/03/2018Jezik:
angleščina
Verzija:
14/11/2024
Velikost datoteke:
496.5 KB
Ime datoteke:
SD02148DEN_0624-00.pdf
-
-
-
Študija primera (CS)
Kontinuierliche Brix-Messung von Softdrinks
Teqwave H löst manuelle Refraktometermessung bei Kreuzberg Quelle ab
Jezik:
nemščina
Verzija:
01/05/2022
Velikost datoteke:
2.2 MB
Ime datoteke:
CS01734D06DE0122_Kreuzberg-Quelle.pdf
-
-
-
Študija primera (CS)
Continuous Brix measurement of soft drinks
Teqwave H replaces manual refractometer measurement at Kreuzberg Quelle
Jezik:
angleščina
Verzija:
01/05/2022
Velikost datoteke:
2.2 MB
Ime datoteke:
CS01734D06EN0122_Kreuzberg-Quelle.pdf
-