Moisture analyzer for natural gas glycol dehydration
Meet quality targets, protect people and assets with precise H2O detection in glycol dehydration
Detection and removal of moisture in natural gas via glycol dehydration are key tasks for pipeline and plant managers. Slow measurement response can cause corrosion, hydrate formation and flare events. This can weaken pipeline integrity, trigger shutdowns and delivery interruptions and raise explosion risk. Standard H2O analyzer reliability and accuracy can be affected by H2S, glycol and methanol. Endress+Hauser’s best-in-class analyzer gives fast, precise, reliable H2O monitoring and control.
10,000 units installed worldwide since 2000
With Heartbeat Technology, advanced diagnostics, and superior measurement algorithms, our TDLAS H2O analyzer enables rapid, ongoing moisture analysis with high availability. Ensure compliance to downstream gas quality specifications with reliable, accurate moisture measurement. Increase throughput, reduce waste, and avoid disputes with stable, continuous delivery. Lower OPEX with minimal maintenance, no field calibration, and no consumables. Optimize your natural gas process and quality control.
Endress+Hauser is a leading worldwide process automation company. We will combine turnkey solutions with expert project management to partner with you to deploy the optimal, most reliable H2O analyzer solution for your specific process needs. Monitor, measure, control and optimize your glycol dehydration process. Satisfy your regulatory requirements for gas transmission pipelines. Ensure the quality of the resulting natural gas product, while meeting efficiency and safety targets.
Enable reliable automation of your natural gas process and quality control with our best-in-class TDLAS H2O analyzer.
Monitor and control moisture content continuously and in real-time.
Gain operational reliability thanks to the robust nature of TDLAS, ensuring no damage from glycol carryover and eliminating interference, as well as providing high resistance to the detrimental effects of glycol, methanol, amine, H2S, and H2O slugs.
Enhance accuracy, speed, and maintenance versus alternative natural gas moisture measurement techniques such as chilled mirror, electrochemical and quartz crystal microbalance analyzers.
Reduce operating costs thanks to TDLAS technology with factory calibration. Eliminate consumables and field calibration.
Ensure the safety of your natural gas glycol dehydration operations and increase throughput using fast and reliable, real-time moisture measurement with proven metrology and low maintenance requirements.
Strojna in programska oprema
Endress+Hauser J22 TDLAS gas analyzer
Sample extraction probes
Sample transport & preconditioning
Sample vent tubing (to flare or safe area)
Sunshade racks, cabinets, and shelters
Calibration gases (by local specialty gas company)
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .