Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
FLOWSIC600-XT gateway upgrade service of FLOWSIC600
Storitve

FLOWSIC600-XT gateway upgrade

FLOWSIC600-XT gateway: Electronics upgrade from FLOWSIC600 to FLOWSIC600-XT.

At a glance

About service

As the follow-up to the successful FLOWSIC600, the FLOWSIC600-XT ultrasonic gas floweter is setting new standards in its business field. The FLOWSIC600-XT Gateway now allows for the possibility of significantly extending the life cycle of installed FLOWSIC600 devices. The upgrade to the FLOWSIC600-XT gateway offers numerous benefits and updates for existing devices. In a nutshell, this means a FLOWSIC600-XT gateway will save you time and money and is a future-proof solution .

Description
  • Expansion of interfaces
  • Intelligent application diagnostics with i-diagnostics™
  • Power-In TechnologyTM for reliable backup operation
  • Conversion and function check-out by our service team
  • Influence of the conversion on measurement uncertainty: ≤ 0.1%
  • Creation of service documentation
  • No recalibration necessary
Benefits
  • Flexibility thanks to interface expansion
  • State-of-the-art operating and diagnostic software FLOWgateTM
  • Measurement data certainty
  • Maximum availability – conversion by our Service in regular service intervals
  • Extends the product service life
  • Lower investment costs

Service Features

Product Family Group

Repair Services

Short description

Conversion of the electronic unit of a FLOWSIC600 to a FLOWSIC600-XT electronics unit.

Application
Prerequisites
  • The FLOWSIC600 gas flowmeter is currently operating without defects and is freely accessible
  • The suitability of the gas flow meter for conversion has been checked and confirmed
  • The right conversion set has been ordered and is available for conversion
Scope of Service
  • Evaluation of the upgradeability of the gas flowmeter
  • Provision of the right conversion set
  • Conversion work on the device
  • Creation and attachment of new type labels and device documentation
  • Conversion report
Documentation

New creation of device type label, adapted device documentation, service report

Note

The upgrade can be performed in the field, in the factory or on a test bench, for example.